IESNA:LM-63-2002
[TEST]P1200992
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-935-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14416
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1691.4 2117.8 2503.3 2801.7 3045 3182.7 3247.5 3270.5 3387.4 3637.4
4050.4 4572 5085.5 5495.5 5854.2 6181.6 6388.5 6441.3 6314.1 5991.9
5341.5 4217.1 3481.1 2915.6 2309.1 1624.5 1067.9 748.6 584.2 504.5
457.7 384.7 325.9 113.1 55.1 8.9 0
1691.4 2132.7 2521.9 2825.5 3048.8 3199.8 3277.2 3298.8 3395.5 3621
4002.8 4514 5017.8 5441.9 5804.3 6131.8 6377.3 6465.9 6384.8 6111.7
5568.4 4529.6 3621.8 3041.3 2442.3 1771.1 1164.6 785.8 602.8 522.4
462.1 390.7 328.9 139.9 58.8 11.2 0
1691.4 2114.1 2495.9 2802.5 3041.3 3214.7 3310.7 3351.6 3427.5 3629.9
3955.1 4409.1 4892.8 5319.2 5663.7 5939 6197.3 6323 6291 6073
5636.2 4922.5 3923.9 3227.4 2632.8 1982.4 1323.8 879.6 650.4 540.3
477 415.2 355.7 271.6 138.4 16.4 0
1691.4 2114.1 2484.7 2790.5 3045.8 3241.5 3372.5 3440.9 3512.4 3668.6
3910.5 4262.5 4680.7 5081.8 5404.7 5669.7 5892.2 6072.2 6120.6 6049.2
5786.5 5299.1 4614.5 3804.1 3041.3 2363.4 1652.7 1058.2 721.8 549.2
474 411.5 351.2 279.8 196.5 76.6 0
1691.4 2051.6 2411 2725.1 2994.4 3232.6 3422.3 3548.1 3628.5 3752
3952.9 4211.1 4545.2 4885.3 5191.2 5454.6 5668.9 5859.4 5994.8 6031.3
5959.1 5737.4 5307.3 4656.9 3897.1 3120.9 2325.5 1532.9 962.9 645.9
492.6 437.6 380.3 290.2 195.7 61 0
1691.4 2018.9 2343.3 2649.2 2931.9 3193.9 3432 3620.3 3748.3 3868.1
4018.4 4234.2 4484.2 4781.1 5080.3 5377.9 5631 5828.9 5978.5 6102
6198 6166 6031.3 5725.5 5197.1 4512.5 3632.2 2785.3 1873 1156.4
750.1 512.7 371.3 224.7 113.1 29.8 0
1691.4 1956.4 2238.4 2526.4 2806.2 3080.8 3345.7 3581.6 3777.3 3934.3
4093.5 4267.7 4458.9 4697.1 4970.2 5279.7 5598.2 5905.5 6177.9 6417.5
6635.6 6875.2 6983.1 7050 7035.2 6731.5 6151.9 5228.4 4006.5 2713.9
1566.4 813.4 415.2 239.6 116.8 40.2 0
1691.4 1908.7 2135 2382 2638 2879.8 3139.6 3391.8 3634.4 3848.7
4063 4261.7 4441.8 4636 4839.9 5058.7 5312.5 5599.7 5913.7 6247.1
6611 7133.4 7555.3 7812.8 8106 8318.1 8345.6 8060.6 7319.4 6119.9
4458.9 2877.6 1466.7 598.3 213.6 41.7 0
1691.4 1823.2 1982.4 2167 2369.4 2583.7 2801.7 3017.5 3231.1 3450.6
3680.5 3893.4 4124.8 4366.7 4618.2 4870.4 5150.2 5464.3 5811.8 6205.4
6665.3 7362.6 8054.6 8528.7 9133.7 9845.8 10607.8 11116.1 11007.4 9984.2
7877.5 5107.1 2166.2 661.5 208.4 43.2 0
1691.4 1808.3 1966.8 2136.4 2327.7 2530.1 2737 2943.1 3147 3353.9
3557.8 3769.1 3992.3 4234.2 4484.2 4743.9 5032.7 5351.9 5709.1 6116.1
6575.3 7313.5 8010.7 8524.2 9170.9 9947 10779 11308.8 11208.3 10120.4
7830.7 4788.6 1835.1 506.8 163.7 37.2 0
1691.4 1751.7 1833.6 1943.7 2076.9 2222 2368.6 2522.7 2681.9 2842.6
3004.9 3172.3 3341.2 3519.8 3711.8 3915 4138.2 4391.2 4696.3 5044.6
5468.7 6142.9 6654.2 7158.7 7774.1 8514.5 9209.6 9510.9 9196.2 7995.9
5902.6 3285.4 947.3 198.7 66.2 14.9 0
1691.4 1710 1756.2 1822.4 1913.9 2012.9 2120.8 2231.7 2344.1 2463.9
2580.7 2693.1 2809.2 2924.5 3046.5 3175.3 3310.7 3475.2 3665.7 3912.7
4269.9 4713.4 5015.5 5353.4 5757.5 6198 6498.6 6393.7 5868.3 4883.1
3526.5 1804.6 588.6 175.6 60.3 14.1 0
1691.4 1672.8 1679.5 1710 1759.9 1811.3 1879 1945.9 2012.2 2081.4
2141.7 2196 2241.4 2283 2312.1 2330.7 2349.3 2361.9 2382.8 2431.1
2547.2 2615.7 2628.3 2653.6 2693.1 2728.8 2631.3 2322.5 1881.9 1394.5
948 537.3 269.4 113.9 55.1 19.3 0
1691.4 1594.7 1537.4 1507.6 1504.7 1516.6 1536.7 1559 1574.6 1584.3
1583.5 1564.9 1535.9 1495 1440.7 1374.4 1294.8 1212.2 1136.3 1065.6
992.7 928 873.6 829 790.3 750.8 701.7 635.5 544 421.2
306.6 225.5 156.3 100.5 57.3 16.4 0
1691.4 1522.5 1417.6 1371.5 1360.3 1370 1390.8 1413.1 1424.3 1421.3
1405.7 1378.2 1338 1288.1 1230.1 1170.5 1108.8 1047 986 919
851.3 790.3 745.6 718.8 708.4 709.9 708.4 687.6 636.2 550.7
419 288.7 202.4 133.2 66.2 14.9 0
1691.4 1466 1339.5 1289.6 1291.8 1320.1 1351.4 1371.5 1373 1359.6
1333.5 1296.3 1252.4 1201.8 1148.2 1095.4 1039.6 980.8 920.5 864.7
822.3 785.8 761.3 745.6 732.2 716.6 692.1 666.8 635.5 585.6
509.7 400.4 262.7 145.1 69.2 14.9 0
1691.4 1411.6 1281.4 1247.9 1268.8 1307.5 1338 1352.9 1346.9 1323.8
1288.1 1245.7 1196.6 1148.2 1096.9 1047 1012.8 971.9 920.5 879.6
852 815.6 758.3 712.9 683.1 654.1 624.3 594.6 567.8 543.2
514.2 467.3 382.5 293.2 171.9 41.7 0
1691.4 1381.1 1250.9 1232.3 1268 1305.2 1335.7 1344.7 1330.5 1294.1
1250.2 1200.3 1146.7 1099.1 1058.2 1035.1 1007.6 979.3 951.8 890.7
836.4 793.3 750.1 709.9 668.2 631.8 596.1 563.3 529.1 489.6
451 416 364.6 314.8 220.3 85.6 0
1691.4 1355.1 1231.6 1229.3 1268.8 1304.5 1331.3 1334.3 1312.7 1273.2
1223.4 1168.3 1119.2 1073.8 1043.3 1017.2 983.8 938.4 898.2 849.8
812.6 770.9 730 692.8 661.5 629.5 595.3 560.3 519.4 474
424.2 380.3 323.7 244.8 162.2 67.7 0
1691.4 1340.2 1221.9 1228.6 1271.7 1306.7 1330.5 1326.1 1298.5 1251.7
1193.6 1139.3 1093.2 1058.2 1041.8 1002.4 941.3 870.7 842.4 818.6
776.1 743.4 715.1 673.5 642.2 617.6 585.6 547.7 502.3 452.4
398.1 374.3 322.2 210.6 153.3 93.8 0
1691.4 1337.2 1215.9 1229.3 1272.5 1308.2 1329.8 1323.8 1290.3 1237.5
1178.7 1125.1 1079.8 1058.2 1032.9 983 893.7 834.9 820 791
753.8 713.6 675.7 646.7 628.8 613.2 584.2 548.4 505.3 455.4
402.6 416 331.9 221.8 168.9 62.5 0
1691.4 1337.2 1215.2 1231.6 1273.2 1309 1329 1326.1 1293.3 1238.3
1178.7 1124.4 1079 1058.9 1030.6 980 887 835.7 823.8 790.3
751.6 707.7 676.4 637.7 632.5 613.2 583.4 548.4 508.3 454.7
404.1 410 285 229.2 166.7 60.3 0
